/content/hbtbt/ae/en/search-results.html

    Current Sensors

    A/CTV Current Sensor

    A/CTV Current Sensors monitors the current flowing to electrical equipment or buildings. The magnitude of this current is then converted into a linear 0 to 10 VDC output signal, based on the model selected.

    Overview

    A/CTV Current Sensors by Automation Components, Inc. monitors the current flowing to electrical equipment or buildings. The magnitude of this current is then converted into a linear 0 to 10 VDC output signal, based on the model selected. This series is fast-acting and extremely accurate from 5% to 100% of the full scale output. The sensors are factory calibrated using an NIST traceable standard. Power for this series is induced from the conductor being monitored so no external power supply is required. Every device on this cutsheet features a patented Din-Rail mounting system for ease of installation.

    Features & Benefits:
    • Used for monitoring the current flowing to electrical equipment or buildings
    • Output is fast-acting and extremely accurate from 5% to 100% of the full scale output
    • The A/CTV Series are covered by ACI's Five (5) Year Limited Warranty
    Certifications:
    • UL/CUL US Listed
    • CE
    • RoHS2
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
    • Output Signal : 0 - 5 voltage direct current
    • Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime