/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Adjustable Current Switch

    Adjustable Current Switches have a solid-state output with an adjustable trip point. They are ideal for providing status information on equipment using an AC current. Normally open and closed version is available in Adjustable Current Switches.

    Overview

    Adjustable Current Switches are ideal for providing status information on equipment using an AC current. They should be used in applications requiring a current switch with an adjustable trip point. Adjustable Current Switches have a solid-state output with an adjustable trip point. They are ideal for providing status information on equipment using an AC current. Normally open and closed version is available in Adjustable Current Switches.

    Features & Benefits:
    • Induced from monitored conductor
    • 0 to 95% RH Air Humidity which is non-condensing
    • Normally open and closed version is available
    • Solid-state output with an adjustable trip point
    Certifications:
    • RoHS Certified
    • CE Certified
    • UL Certified
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime