/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Analog Output Current Sensor

    The A/CTA Series current sensors monitor the current flowing to electrical equipment or buildings.

    Overview

    The A/CTA series current sensors monitor the current flowing to electrical equipment or buildings. The magnitude of this current is then converted into a linear and proportional 4 to 20 mA output signal, which can be monitored by building management, DDC, or PLC controller. The A/CTA Series current sensors are available in either an average or true RMS output version. The A/CTA series current sensors are fast acting and extremely accurate from 1 to 100% of the FSO (Full Scale Output). All of the A/CTA series current sensors are factory calibrated using an NIST Traceable standard and shipped with the jumper placed in the largest jumper selectable range. Applications of A/CTA series current sensors are load trending equipment (current monitoring), monitoring building loads, monitoring VFD drives, rated for industrial use. A/CTA Series current sensors features a patented din-rail mounting system (Pat no. US 7,416,421) for ease of installation. The A/CTA must be externally powered using a +12 to 30 VDC power supply. The A/CTA series are covered by ACI’s five year warranty.

    Features & Benefits:
    • High accuracy
    • True RMS versions available (VFD models)
    Certifications:
    • UL Listed
    • RoHS
    Specifications

    Others

    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 4 - 20 milliampere
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius

    Others

    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 4 - 20 milliampere
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
    • Output Signal : 4 - 20 milliampere
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime