Current Sensors
Analog Output Current Switch
The A/SCT Series current transducers with current sensors monitor the current flowing to electrical equipment
The A/SCT Series current transducers with current sensors monitor the current flowing to electrical equipment. The magnitude of the analog output signal is proportional to the current flow through the wire. The A/SCT series offers split-core sensors for retrofit applications with the same available outputs. The A/SCT Series current sensor are available in either an average or True RMS output version. All of these sensors have jumper selectable input ranges except for the 0 to 5 Amp input range on the A/SCT-5-AT series sensor.
Features & Benefits:- Available in split-core
- Voltage output models are self-powered
- Integral DIN rail mount
- True RMS versions for VFD applications
- Jumper selectable ranges
- UL listed
- RoHS
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Output Signal
- 4 - 20 milliampere
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Includes
- DIN Rail Mounting System
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Output Signal
- 4 - 20 milliampere
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Includes
- DIN Rail Mounting System
- Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
- Output Signal : 4 - 20 milliampere
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Includes : DIN Rail Mounting System
Please Sign In to view part numbers available for purchase based on your account