Current Sensors
CT-SRL Series Current Transformer
The CT-SRL Series Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision.
The CT-SRL Series Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision. All of this Current transformers are comes standard unterminated with ferrules for easy connection to any of the Single or 3 Phase power meters.
The CT-SRL Series current transformers include a split-core design and superior performance with a robust, easy to use shrouded snap, lock and tilt top for easy installation in retrofit applications. This Current transformers should only be used with the Power scout™ PS3037, PS24, PS12HD, PS48HD Power Meters in Revenue Grade or Tenant Billing Applications. For best accuracy, this transformers should be selected based upon the actual window Size and the minimum and maximum operating currents for the circuits being monitored.
Features & Benefits:- Superior performance
- Robust design
- Unique shrouded snap, lock and tilt top
- UL Listed to 2808
- CE Certified
- RoHS2 and WEEE
- ISO 9001:2008
Others
- Output Signal
- 333.3 mV
- Maximum Operating Ambient Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
Others
- Output Signal
- 333.3 mV
- Maximum Operating Ambient Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Output Signal : 333.3 mV
- Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius