Current Sensors
Current Split-Core Sensor
The A/CTE, A/SCTE, A/CTV and A/SCTV Series current sensors monitor the current flowing to electrical equipment or buildings.
The A/CTE, A/SCTE, A/CTV and A/SCTV Series current sensors monitor the current flowing to electrical equipment or buildings. The magnitude of this current is then converted into a linear 0 to 5 or 0 to 10 VDC output signal, based on the model selected. This series is fast-acting and extremely accurate from 5% to 100% of the full scale output. The sensors are factory calibrated using an NIST traceable standard. Power for this series is induced from the conductor being monitored so no external power supply is required. Ever device on this cutsheet features a patented Din-Rail mounting system (Pat. no. US 7,416,421) for ease of installation
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Output Signal
- 0 - 5 voltage direct current
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Includes
- DIN Rail Mounting System
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Output Signal
- 0 - 5 voltage direct current
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Includes
- DIN Rail Mounting System
- Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Output Signal : 0 - 5 voltage direct current
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Includes : DIN Rail Mounting System