/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Current Switch Fixed Trip Point

    The A/CS Series current switches have a solid-state output with a fixed trip point (setpoint). These switches are ideal for providing status information on any type of AC current using equipment

    Overview

    The A/CS Series current switches have a solid-state output with a fixed trip point (setpoint). These switches are ideal for providing status information on any type of AC current using equipment. They should be used in applications requiring a “Go/No Go” current switch. A change in the operating current may indicate mechanical failure or that the unit has been turned off. Units also include a red “Status” LED that will indicate whether the current is above or below the fixed trip point. A normally closed version (X) is also available.

    Features & Benefits:
    • LED Status indications
    • Sensor power induced from monitored conductor
    Certifications:
    • UL listed
    • RoHS
    Specifications

    Others

    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius

    Others

    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
    • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime