/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Current Switches

    The SERIES SCS Low Cost Current Switches are ideal for monitoring whether fans, pumps, or motors are operating. The current flowing through the core of the device powers the circuit without an external power supply

    Overview

    The SERIES SCS Low Cost Current Switches are ideal for monitoring whether fans, pumps, or motors are operating. The current flowing through the core of the device powers the circuit without an external power supply. All models have a built in solid state output and are easy to install. Optional LED’s and 10 Amp relay modules are available. The Series SCS is available in both split and solid core configurations

    Features & Benefits:
    • Integral mounting flange for quick installation
    • Solid core or split core configurations
    • BAS
    • HVAC
    Certifications:
    • CE
    • cULus
    Specifications

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Switch Configuration
      • SPST

    Others

    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Switch Configuration
      • SPST
    • Output Signal : 1 A @ 30 /DC voltage alternating current
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Switch Configuration : SPST
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime