/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Enclosed Relay

    RIBX Series provides a unique and cost-effective solution to on/off motor control andcurrent sensing status indication.

    Overview

    RIBX Series provides a unique and cost-effective solution to on/off motor control and current sensing status indication. Combined in a single, convenient junction box with high and low voltage separation are a control relay and a current sensing status switch. A three-position closed/open/auto switch is available to override the output of the relay. This versatile product allows both control and status sensing of electrical loads by a BAS, all in a self-contained, easy-to-install housing

    Features & Benefits:
    • Cost-effective current sensing with a control
    • relay
    • Self-contained housing with high and low
    • voltage separation
    • LED indication of relay and current sensor trip
    • Optional relay contact override switch
    • Plenum-rated housing
    Certifications:
    • UL and ULC listed for UL 916 Energy Management and UL 864 Fire
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Minimum Operating Humidity
      • 5% (Non-Condensing)
    • Maximum Operating Humidity
      • 95% (Non-Condensing)

    Others

    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Minimum Operating Humidity
      • 5% (Non-Condensing)
    • Maximum Operating Humidity
      • 95% (Non-Condensing)
    • Minimum Operating Ambient Temperature : -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit
    • Minimum Operating Humidity : 5% (Non-Condensing)
    • Maximum Operating Humidity : 95% (Non-Condensing)
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime