/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Enclosed Self Powered Solid Core AC Transducer

    Enclosed Self Powered Solid Core AC Transducers are enclosed, self-powered, solid core current sensors & These AC Sensors are used for General Load Status, Motor Status.

    Overview

    Enclosed Self Powered Solid Core AC Transducers are enclosed, self-powered, solid core current sensors. These AC Sensors are used for General Load Status, Motor Status, Lighting Circuit Status, Detecting Belt Loss. It is provided with removable mounting tab. The wire clamp locks against the load wire, securing the unit in place. Enclosed Self Powered Solid Core AC Transducers have internal sensors. It has full scale accuracy of 96.4% .

    Features & Benefits:
    • Prepackaged for Convenience
    • Adjustable or Fixed Thresholds
    • Solid Core Models
    • Miniature Size
    • High Accuracy
    Certifications:
    • UL Listed
    • UL916
    • UL864
    • C-UL
    • California State Fire Marshal
    Specifications

    Others

    • Minimum Operating Humidity
      • 5% (Non-Condensing)
    • Maximum Operating Humidity
      • 95% (Non-Condensing)
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit

    Others

    • Minimum Operating Humidity
      • 5% (Non-Condensing)
    • Maximum Operating Humidity
      • 95% (Non-Condensing)
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Minimum Operating Humidity : 5% (Non-Condensing)
    • Maximum Operating Humidity : 95% (Non-Condensing)
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit
    • Minimum Operating Ambient Temperature : -30 degree Fahrenheit
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime