Current Sensors
Fixed Status Switch (Split & Solid Core)
The A/SCS series fixed status current switches have a solid-state output with a fixed trip point (setpoint). These switches are ideal for providing status information on any type of AC current using equipment.
The A/SCS series fixed status current switches have a solid-state output with a fixed trip point (setpoint). These switches are ideal for providing status information on any type of AC current using equipment. A/SCS series switches should be used in applications requiring a “Go/No Go” current switch. A change in the operating current may indicate mechanical failure or that the unit has been turned off. Units also include a red “status” LED that will indicate whether the current is above or below the fixed trip point. A normally closed version (X) is also available. A/SCS series switches features a patented din-rail mounting system (Pat. no. US 7,416,421) for ease of installation. The A/SCS series switches are covered by ACI's Five (5) year limited warranty.
Features & Benefits:- LED for current status indication
- Patented din-rail mounting system for ease of installation
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Includes
- DIN Rail Mounting System
Others
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Includes
- DIN Rail Mounting System
- Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Includes : DIN Rail Mounting System