Current Sensors
Hawkeye Current Switch
Hawkeye Current Switches are current-sensitive switching device that requires no external power supply to generate its output
Hawkeye Current Switches are current-sensitive switching device that monitors current (amperage) in the conductor passing through it. A change in the conductor’s amperage that crosses the adjustable switch threshold plus the hysteresis value causes status output to change state, similar to the action of a mechanical switch. In this model, the set point is adjustable through the action of a twenty (20) turn potentiometer An integrated relay allows start/ stop control. The status output is suitable for connection to building controllers or other appropriate data acquisition equipment operating at up to 120 volts. The H739 requires no external power supply to generate its output
Features & Benefits:- Wide range of current
- Easy to install
- Easy to calibrate and troubleshoot
- UL508 E150462
Others
- Output Signal
- 0.2 A @ 120 /DC voltage alternating current
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity
- 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Switch Configuration
- SPST
Others
- Output Signal
- 0.2 A @ 120 /DC voltage alternating current
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity
- 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Switch Configuration
- SPST
- Output Signal : 0.2 A @ 120 /DC voltage alternating current
- Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Switch Configuration : SPST