/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Hawkeye Current Transducer

    Current Transducers are current-sensitive devices that monitors current in field-selectable ranges such as 0-30, 0-60, or 0-120 amperes. These ranges represent the maximum current that can be applied to the monitored conductor.

    Overview

    Current Transducers are transforms the monitored current into a 4-20mA output suitable for connection to building controllers or other appropriate data acquisition equipment operating at up to 30 volts. They are equipped with a command relay. Current Transducers offers unprecedented mounting flexibility. The mounting bracket can be attached in three different places. Additionally, the bracket is compatible with the AH01 DIN Rail clip, allowing DIN mounting.

    Features & Benefits:
    • Loop-powered analogue current transducer with integral start/stop command relay
    • Reduces the number of installed components...saves time and space
    • Self-gripping, split-core design for fast retrofit installation...no need to remove conductor
    • One device to install for start/stop & status, reduces installation charges
    • No jumpers on unit...reduce installation error
    • Removable mounting bracket for installation flexibility
    Certifications:
    • UL 508 Approved
    Specifications

    Others

    • Minimum Operating Humidity
      • 10 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 4 - 20 milliampere
    • Maximum Operating Humidity
      • 90 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Switch Configuration
      • SPST

    Others

    • Minimum Operating Humidity
      • 10 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 4 - 20 milliampere
    • Maximum Operating Humidity
      • 90 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Switch Configuration
      • SPST
    • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
    • Output Signal : 4 - 20 milliampere
    • Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Switch Configuration : SPST
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime