/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Hawkeye Series Current Switching Device.

    Hawkeye Series, is a current-sensitive switching device that monitors current in the conductor passing through it & change in amperage in the monitored conductor.

    Overview

    The Hawkeye Series, is a current-sensitive switching device that monitors current in the conductor passing through it. A change in amperage in the monitored conductor that crosses the switch threshold plus the hysteresis value will cause the resistance of the status output to change state, similar to the action of a mechanical switch.

    The setpoint is adjustable through the action of a 20-turn potentiometer (see Calibration section). The status output is suitable for connection to building controllers or other appropriate data acquisition equipment operating at up to 30 volts. The H808 requires no external power supply to generate its output.

    Specifications

    • Sensor Power Induced from the monitored conductor

    • Insulation Class 600 VAC RMS (UL); 300 VAC (CE)

    • Frequency Range 50/60 Hz

    • Temperature Range -15° to 60C (5° to 140F)

    Certifications:
    • UL508 open device listing
    • CE: EN61010-1
    Specifications

    Others

    • Minimum Operating Humidity
      • 10 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Maximum Operating Humidity
      • 90 (Non-Condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit

    Others

    • Minimum Operating Humidity
      • 10 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 1 A @ 30 /DC voltage alternating current
    • Maximum Operating Humidity
      • 90 (Non-Condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
    • Output Signal : 1 A @ 30 /DC voltage alternating current
    • Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime