/content/hbtbt/ae/en/search-results.html

    Current Sensors

    RIBX Series Current Switch

    The Functional Devices Relay in a Box RIBX Series provides a unique and cost-effective solution to on/off motor control and current sensing status indication

    Overview

    The Functional Devices Relay in a Box RIBX Series provides a unique and cost-effective solution to on/off motor control and current sensing status indication. Combined in a single, convenient junction box with high- and low-voltage separation are a control relay and a current sensing status switch. A three-position closed/open/auto switch is available to override the output of the relay. This versatile product allows both control and status sensing of electrical loads by a BAS, all in a self-contained, easy-to-install housing.

    Features & Benefits:
    • Cost-effective current sensing with a control relay
    • Self-contained housing with high and low voltage separation
    • LED indication of relay and current sensor trip
    • Optional relay contact override switch
    • Plenum-rated housing
    Certifications:
    • UL
    • CE
    • RoHS
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Output Signal
      • 0.4 ampere
    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Humidity
      • 95 (Non-Condensing) Percentage
    • Minimum Operating Humidity
      • 5 (Non-Condensing) Percentage

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Output Signal
      • 0.4 ampere
    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Humidity
      • 95 (Non-Condensing) Percentage
    • Minimum Operating Humidity
      • 5 (Non-Condensing) Percentage
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit
    • Output Signal : 0.4 ampere
    • Minimum Operating Ambient Temperature : -30 degree Fahrenheit
    • Maximum Operating Humidity : 95 (Non-Condensing) Percentage
    • Minimum Operating Humidity : 5 (Non-Condensing) Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime