/content/hbtbt/ae/en/search-results.html

    Current Sensors

    RIBXLC Relay And AC Sensor Combination

    RIBXLC Series Enclosed Relay/AC Sensor Combination has SPDT with 10-30 Vac/dc Coil. It has minimum of 10 Million cycle of expected relay life. In Sensor‘s Feedback Output, Voltage output is proportional to current sensor range.

    Overview

    RIBXLC Series Enclosed Relay/AC Sensor Combination has SPDT with 10-30 Vac/dc Coil. It has One SPDT Continuous Duty Coil. It has minimum of 10 Million cycle of expected relay life. It has 20 ms of operating time. It has gold flash. In Sensor‘s Feedback Output, Voltage output is proportional to current sensor range.

    Features & Benefits:
    • Minimum of 10 Million cycle of expected relay life
    • 20 ms of operating time
    • In Sensor‘s Feedback Output, Voltage output is proportional to current sensor range
    Certifications:
    • UL Listed
    • UL916
    • UL864
    • C-UL California State Fire Marshal
    • CE, RoHS
    • UL Accepted for Use in Plenum, NEMA 1
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Maximum Operating Humidity
      • 95% (Non-Condensing)
    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Minimum Operating Humidity
      • 5% (Non-Condensing)
    • Switch Configuration
      • SPDT

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Maximum Operating Humidity
      • 95% (Non-Condensing)
    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Minimum Operating Humidity
      • 5% (Non-Condensing)
    • Switch Configuration
      • SPDT
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit
    • Maximum Operating Humidity : 95% (Non-Condensing)
    • Minimum Operating Ambient Temperature : -30 degree Fahrenheit
    • Minimum Operating Humidity : 5% (Non-Condensing)
    • Switch Configuration : SPDT
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime