Current Sensors
Split-Core Current Switch- High Voltage Output -Command Relay
The H949 is a current-sensitive switching device with integral command relay that monitors current (amperage) in the conductor passing through it. A change in amperage in the monitored conductor that crosses the switch (set point) threshold.
The H949 is a current-sensitive switching device with integral command relay that monitors current (amperage) in the conductor passing through it. A change in amperage in the monitored conductor that crosses the switch (set point) threshold plus the hysteresis value will cause the resistance of the status output to change state, similar to the action of a mechanical switch. This status information can be fed back to a building controller that interprets the signal and separately switches the relay. The status output can also be used to switch the relay directly. In this model, the set point is adjustable through the action of a twenty (20) turn potentiometer (see the CALIBRATION section). The status output is suitable for connection to building controllers or other appropriate data acquisition equipment operating at up to 30 volts. The H949 relay requires a 12VDC external power supply for operation. The H949 housing offers unprecedented mounting flexibility.
Certifications:- UL listed
Others
- Output Signal
- 0.2 A @ 120 /DC voltage alternating current
- Maximum Operating Humidity
- 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Switch Configuration
- SPDT
Others
- Output Signal
- 0.2 A @ 120 /DC voltage alternating current
- Maximum Operating Humidity
- 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Switch Configuration
- SPDT
- Output Signal : 0.2 A @ 120 /DC voltage alternating current
- Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Switch Configuration : SPDT