Current Sensors
Split Core Current Transformer
Split Core Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision.
Split Core Current Transformers are designed to convert an AC operating current into a low voltage AC signal for use with microprocessor based circuits that require maximum accuracy and precision. They also offers linear output voltage that is directly proportional to the input current. These current transformers are safely and easily installed over existing electrical power lines without disconnecting the lines or interrupting service. The CT’s are available from 100A to 600 A offering a complete metering solution for demanding applications.
Features & Benefits:- Converts an AC operating current into a low voltage AC signal
- Offers linear output voltage that is directly proportional to the input current
- Safe and can be easily installed
- UL STD 61010-1,
- EN 60044-1:1999
- Certified to: CAN/CSA STD 22.2 NO. 61010-1