/content/hbtbt/ae/en/search-results.html

    Current Sensors

    Split-Core Fixed Current Switch

    The A-SCSX series current switches are ideal for providing status information on any type of AC current using equipment. These current switches are available in a split-core with normally closed output configurations.

    Overview

    The A-SCSX series current switches are available in a split-core with normally closed output configurations. All of these sensors will have a solid-state output with a fixed trip point. These current switches are ideal for providing status information on any type of AC current using equipment.

    The A-SCSX series current switches are an excellent choice for retrofit or existing installations since there is no need to power down the unit and disconnect any wires during the installation process. The A-SCSX current switches are accurate, reliable, easy to install and require less servicing than differential pressure switches, flow switches and paddle wheels.

    The A-SCSX series current switches can be used to monitor devices with a maximum continuous operating current of up to 250 Amps depending on the model number ordered. These current switches will not need to be externally powered since the power for the switch is induced from the conductor being monitored. Another great feature of the A-SCSX series current switches is that they include a red “Status” LED that will indicate whether the current is above the fixed trip point.

    Features & Benefits:
    • Split-Core design is suited for retrofit applications
    • Integral Din-rail mounting flange
    • Rated for industrial use
    • Limited 5 year warranty
    Certifications:
    • UL
    • CE
    • RoHS
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Includes
      • DIN Rail Mounting System

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 0 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Includes
      • DIN Rail Mounting System
    • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Includes : DIN Rail Mounting System
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime