Detector Test Equipment
Discrete End Cap
Discrete End Caps are range of sampling points to customize unique needs of applications.
Discrete End Caps are range of sampling points to customize unique needs of applications. Due to the aesthetic design of some buildings, such as ornate ceilings or ceiling art-work, a discreet, unobtrusive smoke detection system is often desirable. Large, open atria or voids feature stratified, thermal layers that can prevent cooled smoke from reaching ceiling level. As such, conventional systems will normally only respond when a fully-fledged fire condition is reached, by which time significant damage has already occurred.
Features & Benefits:- Easy installation
- Simple servicing