/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Photoelectric Smoke Detector

    A photoelectric smoke detector uses a state of the art optical chamber combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires.

    Overview

    A photoelectric smoke detector uses a state of the art optical chamber combined with an application specific integrated circuit (ASIC) to provide quick and accurate detection of fires. A combination of the unique chamber design and other technically advanced features will significantly extend the service intervals before cleaning of the detector becomes necessary.

    Features & Benefits:
    • Low profile design
    • Low current draw
    • Automatic drift compensation
    • Operates on 12 and 24VDC Systems
    • Remote alarm test feature
    • Easy Maintenance
    • Range of detector bases available
    • Remote LED Option
    Certifications:
    • EN54 – 7:2000 (Amendment 1)
    • MED 96/98/EC (Amendment 2009/26/EC)
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime