/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    VESDA Capillary Pipe

    VESDA capillary pipes and fittings are produced in red ABS under a stringent quality control system.

    Overview

    VESDA aspirating capillary pipes and fittings are produced in red ABS under a stringent quality control system approved to BS EN ISO 9001, EN54 -20 and EN61386-1 Class 1131. ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance, ductility, weatherability, heat stability and processability.

    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime