Detector Test Equipment
VESDA Radius Bend
VESDA Radius Bends are produced in red ABS under a stringent quality control system. ABS is a robust polymer.
VESDA Radius Bends are produced in red ABS under a stringent quality control system. ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimising performance with tensile strength, chemical resistance, ductility, weatherability, heat stability and processability.
Features & Benefits:- Toughness and durability
- Chemical resistance Acrylonitrile impacts chemical resistance
- Easy to join
- Lightweight Unlike some metal pipes
- Colour The standard VESDA pipe and fittings are supplied in fire red to identify its service as fire
- BS EN ISO 9001
- EN54 - 20
- EN61386-1 Class 1131 ABS
Others
- Bend
- 90 DD
Others
- Bend
- 90 DD
- Bend : 90 DD
Please Sign In to view part numbers available for purchase based on your account