Detector Test Equipment
Vesda Xtralis Pipe Clip
Vesda Xtralis Pipe Clip has been designed to secure air sampling pipe using a quick clamp action without the need of additional fixings. These pipe clips are suitable for indoor or outdoor use having excellent resistance to UV, oil and petrol.
Vesda Xtralis Pipe Clip has been designed to secure air sampling pipe using a quick clamp action without the need of additional fixings. Pipe clips can also be combined. Additional fixing nuts and side rod connectors complement the pipe clip for greater installation flexibility.
Features & Benefits:- Optimising performance
- Tough and durable
- Chemical resistance properties
- Compatible with VESDA, VESDA-E, ICAM, FAAST, Airsense and Securiton
- Lightweight
- BS5391 Part 1
- EN 61386-1
- EN54 Part 20