/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Xtralis Trunk Adapter

    The Xtralis Trunk Adapter PIP-016 have been specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system.

    Overview

    The Xtralis Trunk Adapter PIP-016 have been specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system. The Pipe and Fitting of the product are a metric standard of 25 mm external diameter with suitable adapters available for imperial to metric conversions and are designed for use with any make of low pressure aspirating type smoke detection system. VESDA Aspirating Pipe and Fittings are produced in red ABS under a stringent quality control system. ABS (Acrylonitrile Butadiene Styrene) is a robust polymer, which has the most suitable physical properties for aspirating detection, optimizing performance with tensile strength, chemical resistance, ductility, weather ability, heat stability and process ability.

    Certifications:
    • BS EN ISO 9001,
    • EN54 – 20
    • EN61386-1 Class 1131 ABS
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime