Detector Test Equipment
Xtralis VESDA-E VEA Sampling Point
The VESDA-E VEA series of detectors are used for early warning smoke detection with pinpoint addressability and a variety of annunciation options that truly surpass traditional spot detectors.
The VESDA-E VEA series of detectors that are used for early warning smoke detection with pinpoint addressability and a variety of annunciation options that truly surpass traditional spot detectors. VEA uses patented sampling points and multi-channel microbore air-sampling with enhanced or standard alarm sensitivity setting for the sampling points. VESDA-E VEA series of detectors use multi-channel addressable system enabling faster incident response. . VEA is suitable for offices, hospitals, schools, prisons, multi-story dwellings, cabinets in data centers and warehouse racks. These wide range of features provide flexibility, reliability, enhanced connectivity and reduced total cost of ownership.