/content/hbtbt/ae/en/search-results.html

    Flame Detectors

    Multispectrum Infrared Flame Detector

    The X3301 delivers fast fire detection performance while limiting nuisance and false alarms.

    Overview

    The X3301 delivers fast fire detection performance while limiting nuisance and false alarms. Versatile, robust, reliable, developed and built with the needs of hazardous and critical industrial process operators in mind.

    Features & Benefits:
    • Multiple sensitivity modes
    • Optical Integrity (oi®) performs automatic fail-safe checks every 60 seconds
    • Heated optics for adverse environments and weather
    • Data logger with event time and date stamping (1500 events)
    • Longest FM Approved detection range
    Certifications:
    • CE
    • Vds
    • FM Approved
    Specifications

    Others

    • Maximum Operating Humidity
      • <95 Percentage
    • Maximum Storage Temperature
      • 85 degree Celsius
    • Minimum Storage Temperature
      • -55 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
    • Maximum Input Power
      • 24 V DC
    • Enclosure Material
      • Die-Cast Aluminum

    Others

    • Maximum Operating Humidity
      • <95 Percentage
    • Maximum Storage Temperature
      • 85 degree Celsius
    • Minimum Storage Temperature
      • -55 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
    • Maximum Input Power
      • 24 V DC
    • Enclosure Material
      • Die-Cast Aluminum
    • Maximum Operating Humidity : <95 Percentage
    • Maximum Storage Temperature : 85 degree Celsius
    • Minimum Storage Temperature : -55 degree Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius
    • Maximum Input Power : 24 V DC
    • Enclosure Material : Die-Cast Aluminum
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime