/content/hbtbt/ae/en/search-results.html

    Flow Switches & Sensors

    PFT Insertion Paddlewheel Flow Sensor

    The Series PFT Insertion Paddlewheel Flow Sensor are used to monitor liquid flow rates in pipes from 1-1/2 to 40in and is available in brass or 316 SS body.

    Overview

    The Series PFT Insertion Paddlewheel Flow Sensor are used to monitor liquid flow rates in pipes from 1-1/2 to 40in and is available in brass or 316 SS body. The unit outputs a frequency proportional pulsed or 4 to 20 mA output. The pulse models are a square wave output signal with frequency proportional to the flow velocity and the 4 to 20 mA models have a linear output of the velocity with 4 mA equal to 0 ft/s and 20 mA equal to 25 ft/s.

    Features & Benefits:
    • Bearings and shaft offer excellent wear protection even in applications with particulate for long life
    • Weatherproof and submersible rated for irrigation applications
    • One unit adjustable over a large pipe size range
    • Multiple wetted material choices offer application versatility
    • Sensor technology uses inductive sensing
    Certifications:
    • CE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 100 degree Celsius
      • 212 degree Fahrenheit
    • Serviced Media
      • Water-Based Fluid

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 100 degree Celsius
      • 212 degree Fahrenheit
    • Serviced Media
      • Water-Based Fluid
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 100 degree Celsius|212 degree Fahrenheit
    • Serviced Media : Water-Based Fluid
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime