/content/hbtbt/ae/en/search-results.html

    Flow Switches & Sensors

    Water Flow Switch

    The Water Flow Switch series are designed to provide excellent performance where accuracy, reliability, and rugged construction are required

    Overview

    The Water Flow Switch series are designed to provide excellent performance where accuracy, reliability, and rugged construction are required used in liquid flow lines carrying water or any fluid neither harmful to brass and phosphor bronze nor classified as a hazardous fluids.

    They can be wired to close one circuit and open a second circuit when liquid flow either exceeds or drops below the adjusted flow rate. The WFS series are recommended for liquid pressure and temperature as mentioned below and must not be used on lines carrying liquids below 0 C degree.

    Specifications

    Others

    • Overall Width
      • 89 millimetre
    • Maximum Operating Pressure
      • 981 kilopascal
    • For Maximum Pipe Diameter
      • 6 inch
    • Overall Height
      • 195 millimetre
    • Maximum Switching Voltage
      • 1500 volt
    • Minimum Operating Ambient Temperature
      • 100 degree Celsius
    • For Use With
      • Operating control
    • Maximum Flow Rate
      • 1125 gallon/min
    • Material
      • Plastic
    • For Minimum Pipe Diameter
      • 1 INH
    • Supply Voltage
      • 250 voltage alternating current
      • 250 V AC

    Others

    • Overall Width
      • 89 millimetre
    • Maximum Operating Pressure
      • 981 kilopascal
    • For Maximum Pipe Diameter
      • 6 inch
    • Overall Height
      • 195 millimetre
    • Maximum Switching Voltage
      • 1500 volt
    • Minimum Operating Ambient Temperature
      • 100 degree Celsius
    • For Use With
      • Operating control
    • Maximum Flow Rate
      • 1125 gallon/min
    • Material
      • Plastic
    • For Minimum Pipe Diameter
      • 1 INH
    • Supply Voltage
      • 250 voltage alternating current
      • 250 V AC
    • Overall Width : 89 millimetre
    • Maximum Operating Pressure : 981 kilopascal
    • For Maximum Pipe Diameter : 6 inch
    • Overall Height : 195 millimetre
    • Maximum Switching Voltage : 1500 volt
    • Minimum Operating Ambient Temperature : 100 degree Celsius
    • For Use With : Operating control
    • Maximum Flow Rate : 1125 gallon/min
    • Material : Plastic
    • For Minimum Pipe Diameter : 1 INH
    • Supply Voltage : 250 voltage alternating current|250 V AC
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime