/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Fast Response DTS Sensor Cable

    Esser’s fast response DTS sensor cables with shielded optical fiber have halogen free and flame retardant covers. It has tight protection fiber. It has high flexibility and good bending behaviour. It has high tensile strength by the aramid yarns.

    Overview

    Esser’s fast response DTS sensor cables with shielded optical fiber have halogen free and flame retardant covers. It has tight protection fiber. It is compact, has high flexibility and good bending behaviour. It has high tensile strength by the aramid yarns.

    Features & Benefits:
    • High tensile strength
    • High flexibility
    • Good bending behaviour
    • Halogen free and flame retardant covers
    Certifications:
    • Explosion protection: ATEX 1 GD, 111/112
    Specifications

    Others

    • Maximum Alarm Current
      • 60°C
    • Housing Material
      • Armid Fibers
      • FRNC (Outer Sheath)
      • Tight Buffered Fiber

    Others

    • Maximum Alarm Current
      • 60°C
    • Housing Material
      • Armid Fibers
      • FRNC (Outer Sheath)
      • Tight Buffered Fiber
    • Maximum Alarm Current : 60°C
    • Housing Material : Armid Fibers|FRNC (Outer Sheath)|Tight Buffered Fiber
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime