/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Heat Detecting Cable

    Heat detecting cable based on cables that short-circuit at a given temperature, 68 ºC, 88 ºC or 105 ºC.

    Overview

    Heat detecting cable based on cables that short-circuit at a given temperature, 68 ºC, 88 ºC or 105 ºC. These cables can be connected to Delta DA via a transponder. A 470 ohm resistor is used in series with the cable, or via a control unit and a transponder where you can get a local indication of the number of meters out on the cable fire has occurred. Fastening clips (art. No. 243024.3) should be used for every meter, the fastening clips ensure the recommended distance from the surface approx. 2 cm

    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime