/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    High Temperature Thermal Detector

    Notifier FST-851(A) series intelligent plug-in thermal detectors with integral communication has features that surpass conventional detectors. High temperature thermal detectors provides fixed high-temperature detection at 190°F/88°C.

    Overview

    Notifier FST-851(A) series intelligent plug-in thermal detectors with integral communication has features that surpass conventional detectors. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector locations. FST-851H(A) provides fixed high-temperature detection at 190°F/88°C. These thermal detectors provide effective, intelligent property protection in a variety of applications. Thermal detectors are compatible with Notifier Onyx and CLIP series Fire Alarm Control Panels (FACPs).

    Features & Benefits:
    • Thermal smoke detection
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Sleek, low-profile, stylish design
    • State-of-the-art thermistor technology for fast response
    • Built-in tamper-resistant feature
    • Compatible with Flash Scan® and CLIP protocol systems
    Certifications:
    • UL Listed: S747
    • MEA Listed: 383-02-E
    • FM Approved
    • CSFM: 7270-0028:0196
    • BSMI: CI313066760025
    • CCCF: Certif. # 2004081801000018
    Specifications

    Others

    • Fixed Temperature Setpoint
      • 88 / 190 °C / °F
    • Maximum Standby Current
      • 300 µA at 24 VDC
    • Minimum Operating Ambient Temperature
      • -20 °C
    • Maximum Operating Voltage
      • 32 VDC
    • Minimum Operating Voltage
      • 15 VDC
    • Standby Current
      • 300 µA at 24 VDC
    • Overall Height
      • 2.1 in
    • Nominal Voltage
      • 32 VDC
    • Conventional or Addressable
      • Conventional
    • Regulatory Approvals
      • UL Listed: S747; MEA Listed: 383-02-E; FM Approved; CSFM: 7270-0028:0196
    • Minimum Operating Humidity
      • 10 %
    • Wiring Type
      • Two-wire
    • Detection Sensor Type
      • Thermal
    • Maximum Operating Humidity
      • 93 %
    • For Use With
      • Notifier Onyx and CLIP series Fire Alarm Control Panels

    Others

    • Fixed Temperature Setpoint
      • 88 / 190 °C / °F
    • Maximum Standby Current
      • 300 µA at 24 VDC
    • Minimum Operating Ambient Temperature
      • -20 °C
    • Maximum Operating Voltage
      • 32 VDC
    • Minimum Operating Voltage
      • 15 VDC
    • Standby Current
      • 300 µA at 24 VDC
    • Overall Height
      • 2.1 in
    • Nominal Voltage
      • 32 VDC
    • Conventional or Addressable
      • Conventional
    • Regulatory Approvals
      • UL Listed: S747; MEA Listed: 383-02-E; FM Approved; CSFM: 7270-0028:0196
    • Minimum Operating Humidity
      • 10 %
    • Wiring Type
      • Two-wire
    • Detection Sensor Type
      • Thermal
    • Maximum Operating Humidity
      • 93 %
    • For Use With
      • Notifier Onyx and CLIP series Fire Alarm Control Panels
    • Fixed Temperature Setpoint : 88 / 190 °C / °F
    • Maximum Standby Current : 300 µA at 24 VDC
    • Minimum Operating Ambient Temperature : -20 °C
    • Maximum Operating Voltage : 32 VDC
    • Minimum Operating Voltage : 15 VDC
    • Standby Current : 300 µA at 24 VDC
    • Overall Height : 2.1 in
    • Nominal Voltage : 32 VDC
    • Conventional or Addressable : Conventional
    • Regulatory Approvals : UL Listed: S747; MEA Listed: 383-02-E; FM Approved; CSFM: 7270-0028:0196
    • Minimum Operating Humidity : 10 %
    • Wiring Type : Two-wire
    • Detection Sensor Type : Thermal
    • Maximum Operating Humidity : 93 %
    • For Use With : Notifier Onyx and CLIP series Fire Alarm Control Panels
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime