/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Shielded Fast Response DTS Sensor Cable

    Esser’s shielded fast response DTS sensor cables come with stainless steel hoses and sheath exterior. It has high resistance to the supported tensions, high resistance to crushing. The cable has halogen free and flame retardant jacket.

    Overview

    Esser’s shielded fast response DTS sensor cables come with stainless steel hoses and sheath exterior. It has high resistance to the supported tensions, high resistance to crushing. It is longitudinally watertight. It has excellent protection against rodents. The cable has halogen free and flame retardant jacket.

    Features & Benefits:
    • Stainless steel hoses and sheath exterior
    • High resistance to the supported tensions
    • High resistance to crushing
    • Longitudinally watertight
    • Excellent protection against rodents
    Certifications:
    • Explosion protection: ATEX 1 GD, 111/112
    Specifications

    Others

    • Maximum Alarm Current
      • 60°C
    • Housing Material
      • FRNC (Outer Sheath)
      • Fibre
      • Gel-Free Stainless Steel (Loose Tube)
      • Stainless Steel (Wires)

    Others

    • Maximum Alarm Current
      • 60°C
    • Housing Material
      • FRNC (Outer Sheath)
      • Fibre
      • Gel-Free Stainless Steel (Loose Tube)
      • Stainless Steel (Wires)
    • Maximum Alarm Current : 60°C
    • Housing Material : FRNC (Outer Sheath)|Fibre|Gel-Free Stainless Steel (Loose Tube)|Stainless Steel (Wires)
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime