Humidity Sensors
Deluxe Duct & Outdoor Humidity Sensor
HO series Deluxe Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions.
HO Series Deluxe Humidity Transmitters provide an ideal solution for measuring relative humidity in a wide range of conditions. All devices are equipped with a thin-film capacitive sensor that is easily replaceable in the field. Temperature sensing options are also available. The duct mounted HD is encased in a die cast metal housing for extra strength. The outdoor HO housing is completely weather proof the most rugged sensor available.
Features & Benefits:- Sensor element - thin-film capacitive sensor element recovers from 100% saturation
- Accuracy - fully interchangeable element to 2% accuracy no calibration
- Field replaceable - replace element in the field maintain accuracy and minimize downtime
- Easy servicing - duct sensor element can be serviced without disturbing conduit
- Potted circuitry - prevents costly condensate shorts
- Flexibility - polarity insensitive
- Digitally profiled thin-film capacitive (32-bit mathematics) US Patent
- CE Certified
Others
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Mounting Type
- Wall
- Detector Type
- Relative Humidity
Others
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Mounting Type
- Wall
- Detector Type
- Relative Humidity
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Mounting Type : Wall
- Detector Type : Relative Humidity