/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Duct/Immersion Temperature Transmitter

    The all-purpose single point temperature transmitter utilizes a precision sensor encapsulated in a 6 mm (0.236”) OD, 304 series stainless steel probe and is available in various lengths.

    Overview

    The all-purpose single point temperature transmitter utilizes a precision sensor encapsulated in a 6 mm (0.236”) OD, 304 series stainless steel probe and is available in various lengths. A transmitter that provides a high accuracy signal with excellent long term stability, low hysteresis and fast response is available with various ranges provided.

    Features & Benefits:
    • Ease of installation
    • High accuracy signal
    • Long term stability
    • Fast response
    • Low hysteresis
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Overall Width
      • 252 millimetre
    • Overall Height
      • 76.2 millimetre
    • Maximum Operating Ambient Temperature
      • 50 degree Celsius
    • Probe Insertion Length
      • 200 millimetre
    • Supply Voltage
      • 15 to 35 voltage direct current
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
    • Temperature Sensor Accuracy
      • ±0.3 degree Celsius
    • Temperature Sensor Output
      • 4 to 20 milliampere
    • Includes
      • Enclosure
    • Mounting Type
      • Duct
    • Regulatory Approvals
      • CE, RoHS
    • Type of Terminals
      • PWR; OUT; COM; NEG; SEN; EXC

    Others

    • Overall Width
      • 252 millimetre
    • Overall Height
      • 76.2 millimetre
    • Maximum Operating Ambient Temperature
      • 50 degree Celsius
    • Probe Insertion Length
      • 200 millimetre
    • Supply Voltage
      • 15 to 35 voltage direct current
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
    • Temperature Sensor Accuracy
      • ±0.3 degree Celsius
    • Temperature Sensor Output
      • 4 to 20 milliampere
    • Includes
      • Enclosure
    • Mounting Type
      • Duct
    • Regulatory Approvals
      • CE, RoHS
    • Type of Terminals
      • PWR; OUT; COM; NEG; SEN; EXC
    • Overall Width : 252 millimetre
    • Overall Height : 76.2 millimetre
    • Maximum Operating Ambient Temperature : 50 degree Celsius
    • Probe Insertion Length : 200 millimetre
    • Supply Voltage : 15 to 35 voltage direct current
    • Minimum Operating Ambient Temperature : -40 degree Celsius
    • Temperature Sensor Accuracy : ±0.3 degree Celsius
    • Temperature Sensor Output : 4 to 20 milliampere
    • Includes : Enclosure
    • Mounting Type : Duct
    • Regulatory Approvals : CE, RoHS
    • Type of Terminals : PWR; OUT; COM; NEG; SEN; EXC
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime