Humidity Sensors
Humidity/Temperature Combination Surface Plate
Humidity/Temperature combination stainless steel plates features the ability to select additional outputs and perform calibration in the field, these stainless steel plates include a black rubber cap that fits over the sensor filter.
Humidity/Temperature combination stainless steel plates was designed to mount over a standard 2” x 4” single gang junction box using the mounting hardware provided. Humidity/Temperature combination stainless steel plates include a black rubber cap that fits over the sensor filter. Stainless steel plates features the ability to select additional outputs and perform calibration in the field. The Humidity/Temperature stainless steel plates are factory configured to support customer’s specific requirements.
Certifications:- CE
- RoHS
Others
- Maximum Operating Ambient Temperature
- 122 °F degree Celsius
- 50 °C
- Minimum Operating Ambient Temperature
- 4.4 °C
- 40 °F degree Celsius
Others
- Maximum Operating Ambient Temperature
- 122 °F degree Celsius
- 50 °C
- Minimum Operating Ambient Temperature
- 4.4 °C
- 40 °F degree Celsius
- Maximum Operating Ambient Temperature : 122 °F degree Celsius|50 °C
- Minimum Operating Ambient Temperature : 4.4 °C|40 °F degree Celsius
Please Sign In to view part numbers available for purchase based on your account