/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    HW Series Humidity Sensor

    Deluxe humidity transmitters from HW series provide an ideal solution for measuring relative humidity in all conditions.

    Overview

    Deluxe humidity transmitters from HW series are equipped with a thin-film capacitive sensor that is easily replaceable in the field. These sensors are calibrated to NIST standards, with certificates available (see Ordering Information; choose “N” in NIST block). Temperature sensing options are also available. The wall-mounted HW model features a low-profile housing with an optional LCD display for easy visibility.

    Features & Benefits:
    • Thin-film capacitive sensor element recovers from 100% saturation
    • Replace element in the field
    • maintain accuracy and minimize downtime
    • Fully interchangeable element
    • HS element is microprocessor profiled with on-board non-volatile memory
    • Calibration-free interchangeable NIST traceable HS element
    Certifications:
    • CE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
      • 50 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 35 degree Celsius
      • 95 degree Fahrenheit
    • Mounting Type
      • Wall

    Others

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
      • 50 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 35 degree Celsius
      • 95 degree Fahrenheit
    • Mounting Type
      • Wall
    • Minimum Operating Ambient Temperature : 10 degree Celsius|50 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 35 degree Celsius|95 degree Fahrenheit
    • Mounting Type : Wall
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime