/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Relative Humidity Model SRHS Sensor

    Setra’s SRH humidity sensors offers both humidity and temperature with multiple options for accuracy, temperature and outputs. The SRH offers accuracies of 2%, 3% and 5% to meet the most stringent HVAC applications.

    Overview

    Setra’s SRH humidity sensors offers both humidity and temperature with multiple options for accuracy, temperature and outputs. It features a removable sensor tip, NIST traceability and a durable capacitive sensor that is capable of a 0 to 99% full scale RH measurement and recovery from 100% saturation. The SRH offers accuracies of 2%, 3% and 5% to meet the most stringent HVAC applications. The SRH can be ordered with either a passive (RTD Thermistor) or Active (Analog) temperature output, enabling 2 measurements from the same device.

    Features & Benefits:
    • Active temperature with jumper selectable range
    • Robust capacitive sensor design
    • Low cost of ownership
    • ±2%, ±3% and ±5% FS accuracy
    • Replaceable sensor tip
    • Quick mount, 2 screw install with plug-in terminal wiring
    • 5 year warranty on electronics
    • 2 year warranty on sensor module
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Relative Humidity
    • Mounting Type
      • Wall

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Relative Humidity
    • Mounting Type
      • Wall
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Includes : Screw Install with Plug-in Terminal Wiring x 2
    • Number of Wiring Terminals : 2
    • Detector Type : Relative Humidity
    • Mounting Type : Wall
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime