/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Relative Humidity Sensor

    Relative Humidity Sensors by Setra are offers optional active temperature with choice of 4 to 20 mA or user-selectable 0 to 5 and 0 to 10 VDC output and passive temperature with choice of thermistor or RTD output.

    Overview

    Relative Humidity Sensors by Setra are offers optional active temperature with choice of 4 to 20 mA or user-selectable 0 to 5 and 0 to 10 VDC output and passive temperature with choice of thermistor or RTD output. The sensor is housed in a polycarbonate 94 V-0, NEMA 4 enclosure making it suitable for harsh environments. The SRH duct mount sensor gives the user the choice of 2%, 3% and 5% RH accuracy to meet the requirements of typical HVAC applications.

    Features & Benefits:
    • Passive or active temperature outputs
    • Durable capacitive sensor
    • Suitable for harsh environments
    • Active temperature with jumper selectable range
    • Robust capacitive sensor design
    • Low cost of ownership
    • ±2%, ±3% and ±5% FS accuracy
    • Replaceable sensor tip
    • Quick mount, 2 screw install with plug-in terminal wiring
    Certifications:
    • CE and RoHS compliant
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Mounting Type
      • Wall
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Relative Humidity
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Mounting Type
      • Wall
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Relative Humidity
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Mounting Type : Wall
    • Number of Wiring Terminals : 2
    • Detector Type : Relative Humidity
    • Includes : Screw Install with Plug-in Terminal Wiring x 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime