/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Relative Humidity Sensor Replacement

    The Replaceable Sensor Tip for Easy Calibration SRH offers the industry’s easiest replaceable sensor tip. Removing it requires no special training and can be easily replaced by the end user.

    Overview

    The Replaceable Sensor Tip for Easy Calibration SRH offers the industry’s easiest replaceable sensor tip. Removing it requires no special training and can be easily replaced by the end user. No calibration is needed because each sensor module is factory calibrated before shipping, reducing downtime during service intervals. The SRH outdoor humidity sensor offers optional active temperature with choice of 4 to 20 mA or user-selectable 0 to 5 and 0 to 10 VDC output and passive temperature with choice of thermistor or RDT output. The sensor is housed in a polycarbonate 94 V-0, NEMA 4 enclosure making it suitable for harsh environments. The SRH outdoor air sensor gives the user the choice of 2%, 3% and 5% RH accuracy to meet the requirements of typical HVAC applications. It features a removable sensor tip, NIST traceability and a durable capacitive sensor capable of a 0 to 99% full scale RH measurement and recovery from 100% saturation.

    Features & Benefits:
    • Active Temperature With Jumper Selectable
    • Excellent Reliability through ASIC Technology
    • Robust Capacitive Sensor Design
    • Low Cost of Ownership
    • ±2%, ±3% and ±5% FS Accuracy
    • Replaceable Sensor Tip
    • Quick Mount, 2 Screw Install with Plug-In Terminal Wiring
    Certifications:
    • CE
    • RoHS Compliant
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Detector Type
      • Relative Humidity
    • Mounting Type
      • Wall
    • Number of Wiring Terminals
      • 2
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Detector Type
      • Relative Humidity
    • Mounting Type
      • Wall
    • Number of Wiring Terminals
      • 2
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Detector Type : Relative Humidity
    • Mounting Type : Wall
    • Number of Wiring Terminals : 2
    • Includes : Screw Install with Plug-in Terminal Wiring x 2
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime