/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    Space Humidity and Temperature Sensor

    The Trend Space Humidity and Temperature Sensors are wall mounted sensors for relative humidity, temperature measurement. They use capacitive sensing element which exhibits long term stability. This is pre-calibrated for easy commissioning.

    Overview

    The Trend Space Humidity and Temperature Sensors are wall mounted sensors for relative humidity measurement combined with temperature measurement. The standard 3% (HT/S) version offers excellent linearity and stability over a wide humidity range. The HT/S humidity and temperature sensors can be used for a wide range of HVAC applications, operating over a 0 to 100 %RH (non-condensing) range. They use capacitive humidity sensing element which exhibits excellent long term stability.

    The HT/S sensors have 2 parts (front panel and a backplate) for surface mounting on a flat surface or wall box. The backplate is designed to be surface mounted on surface conduit, mini trunking, wall box or end box (BESA), or directly onto a wall or other flat surface. This is pre-calibrated for easy commissioning.

    Features & Benefits:
    • Pre-calibrated for ease of commissioning
    • Operates over 0 to 100 %RH non-condensing
    • ± 2%, and 3% accuracy versions
    • 2 part connectors for ease of installation
    • Capacitive humidity sensing element provides excellent long term stability
    Certifications:
    • CE Compatibility :EN61000-6-1, EN61000-6-3
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime