/content/hbtbt/ae/en/search-results.html

    Humidity Sensors

    SRH Outdoor Air Relative Humidity Sensor

    The SRH Outdoor Air Relative Humidity Sensors have been designed for temperature and humidity sensing and features a removable sensor tip, NIST traceability and a durable capacitive sensor.

    Overview

    Setra’s SRH Relative Humidity Sensors offers both humidity and temperature with multiple options for accuracy, temperature and outputs. These sensors features a removable sensor tip, NIST traceability and a durable capacitive sensor that is capable of a 0 to 99% full scale RH measurement and recovery from 100% saturation. Their accuracies ranges are 2%, 3% and 5% to meet the most stringent HVAC applications. The SRH Relative Humidity Sensors can be ordered with either a passive (RTD Thermistor) or Active (Analog) temperature output, enabling 2 measurements from the same device. They also offer the industry’s easiest replaceable sensor tip. Removing it requires no special training and can be easily replaced by the end user.

    Features & Benefits:
    • Active Temperature With Jumper Selectable
    • Excellent Reliability Through ASIC Technology
    • Robust Capacitive Sensor Design
    • Low Cost of Ownership
    • Replaceable Sensor Tip
    • Quick Mount, 2 Screw Install With Plug-In Terminal Wiring
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Mounting Type
      • Wall
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2
    • Detector Type
      • Relative Humidity

    Others

    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Mounting Type
      • Wall
    • Includes
      • Screw Install with Plug-in Terminal Wiring x 2
    • Detector Type
      • Relative Humidity
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Mounting Type : Wall
    • Includes : Screw Install with Plug-in Terminal Wiring x 2
    • Detector Type : Relative Humidity
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime