Humidity Sensors
Wall Mount Humidity Sensor
Wall Mount Humidity Sensors are used for monitoring and controlling a building. The Humidity sensors are for use with T7350 thermostats.
Wall Mount Humidity Sensors are used for monitoring and controlling a building. The Humidity sensors are for use with T7350 thermostats. Solid State Humidity Sensors senses the relative humidity level of an area and is used with any controller capable of processing a 0-10 Vdc or 2-10 Vdc signal. The humidity sensors provides a dc voltage output in direct proportion to the change in relative humidity.
Features & Benefits:- Long-lasting solid state sensing element is accurate and stable over time
- Enclosed in rugged, wall-mounted plastic case
- Vents on top and sides of cover allow air flow to humidity sensing element.
- Compact size and lightweight construction provide easy mounting
Others
- Mounting Type
- Wall
Others
- Mounting Type
- Wall
- Mounting Type : Wall