Light Sensors
Directional M/Wave Detector
Mid Range M/Wave Detector Passive P/cell 230V 10A DALI - Flush
The MR3500DRF High Detection Microwave Sensors offer high performance presence detection using Microwave technology combined with a photocell to monitor total light levels to maintain desired light levels. Supplied as flush mount sensors. They can be converted to surface mount using the SURFMT kit and can be configured to suit site specific requirements using the QuickSet Pro. The MR3500DRF series are suitable for corridors microwaves are sensitive to movement and we recommend mounting on rigid surfaces. We do not recommend microwave sensors for use where there are large areas of metal such as metal ceiling panels as unpredictable sensitivity may result. The volt-free output can be used to switch equipment ON/OFF depending on the occupancy state.
Features & Benefits:- High sensitivity occupancy detection
- Integrated daylight sensing
- Quick, easy commissioning with wireless programming tools
- Absence & Presence mode operation
- Simple installation with pluggable, colour-coded connectors and automatic absence mode operation when a switch input is detected
- SURFMT will convert all sensors to surface mount
- UltraLite LCM installation option via a range of pre-wired leads/ connectors – sold separately
- Applications: Commercial Offices, Education, Healthcare, Hospitality, Industrial
- CE, UKCA
Others
Please Sign In to view part numbers available for purchase based on your account