/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    Ceiling Mount PIR & MW Detector

    The Ceiling Mount PIR & MW Detectors are wired 360 degree detectors with dual technology PIR & MW which provides long-term reliability to protect offices or large warehouses.

    Overview

    The Ceiling Mount PIR & MW Detectors are easily installed on any ceiling and deliver industry-leading performance sensitivity and long-term reliability to protect offices or large warehouses with high rejection of false alarms and excellent detection and coverage capability. They also uses an optional pointable Fresnel lens to provide up to 8m of height coverage.

    Features & Benefits:
    • Dual Technology PIR & MW Detection
    • Microwave detection based on Doppler concept
    • AND & OR alarm signal selection
    • 2-way Microwave sensitivity adjustment
    • 2-way PIR sensitivity adjustment
    • New optional High Ceiling lens for installation up to 8m
    • Fully sealed optical chamber
    • Suited for harsh environments
    • High RFI and EMI immunity
    • Rodent Immunity
    Certifications:
    • EN50130-4
    • EN50130-5
    • EN50131-1
    • EN50131-2-2
    • Security Grade 2, Environmental Class II
    Specifications

    Others

    • Maximum Indoor Detection Diameter
      • 6 metre
    • Mounting Type
      • Ceiling

    Others

    • Maximum Indoor Detection Diameter
      • 6 metre
    • Mounting Type
      • Ceiling
    • Maximum Indoor Detection Diameter : 6 metre
    • Mounting Type : Ceiling
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime