/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    Dual Technology Detector

    Dual technology detectors with animal immunity up to 25 kg gives you accurate analysis of body size and differentiation from background and pets.

    Overview

    Dual technology detectors with animal immunity up to 25 kg gives you accurate analysis of body size and differentiation from background and pets. Quadruple element pir sensor with bidirectional temperature compensation and 10.525GHz microwave (X-band). 18m range with 90 ° opening. Sensitivity adjustment of the PIR and MW channel. Anti-opening protection. Dedicated relay output for Antimask.

    Specifications

    Others

    • Maximum Indoor Detection Diameter
      • 18 metre

    Others

    • Maximum Indoor Detection Diameter
      • 18 metre
    • Maximum Indoor Detection Diameter : 18 metre
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime