Motion Detectors
Flush Ceiling Mounted Motion Sensor
INNCOM Flush Ceiling Mounted Motion Sensor help you sense when a guestroom is occupied, in conjunction with a door contact device, a room controller, and a communication network.
INNCOM Flush Ceiling Mounted Motion Sensor help you sense when a guestroom is occupied, in conjunction with a door contact device, a room controller, and a communication network. These devices are ideal for supplementing your EMS when a guestroom’s thermostat has no on board motion sensor, or when a significant portion of the guestroom or suite is out of range of the thermostat’s motion sensor. Occupancy sensing leads to better management of energy usage, security and lighting scenes. It also extends the service life of equipment for heating, ventilation, and air conditioning, while enhancing the overall operating efficiency of your property – all of which adds up to improved guest satisfaction.
Features & Benefits:- Advanced energy management
- Easy, low-cost Installation
Others
- Overall Width
- 86 mm
- Minimum Storage Temperature
- -20 °C
- Input Current
- 15 mA
- Maximum Input Voltage
- 16 VDC
- Input Voltage
- 8 to 16 VDC
- Overall Height
- 25 mm
- Minimum Operating Ambient Temperature
- -10 °C
- Minimum Input Voltage
- 8 VDC
- Maximum Operating Ambient Temperature
- 55 °C
- Maximum Storage Temperature
- 60 °C
- Mounting Type
- Flush Ceiling Mount
Others
- Overall Width
- 86 mm
- Minimum Storage Temperature
- -20 °C
- Input Current
- 15 mA
- Maximum Input Voltage
- 16 VDC
- Input Voltage
- 8 to 16 VDC
- Overall Height
- 25 mm
- Minimum Operating Ambient Temperature
- -10 °C
- Minimum Input Voltage
- 8 VDC
- Maximum Operating Ambient Temperature
- 55 °C
- Maximum Storage Temperature
- 60 °C
- Mounting Type
- Flush Ceiling Mount
- Overall Width : 86 mm
- Minimum Storage Temperature : -20 °C
- Input Current : 15 mA
- Maximum Input Voltage : 16 VDC
- Input Voltage : 8 to 16 VDC
- Overall Height : 25 mm
- Minimum Operating Ambient Temperature : -10 °C
- Minimum Input Voltage : 8 VDC
- Maximum Operating Ambient Temperature : 55 °C
- Maximum Storage Temperature : 60 °C
- Mounting Type : Flush Ceiling Mount