/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    CF Series Heat Detectors

    CF Series heat detectors are available in single or multiple circuits with open or closed contact configurations. THERMOFLEX® CF Series detectors are available in 135 °F, 165 °F, 200 °F, and 285 °F versions.

    Overview

    CF Series heat detectors are available in single or multiple circuits with open or closed contact configurations. THERMOFLEX® CF Series detectors are available in 135 °F, 165°F, 200 °F, and 285 °F versions. CF Series detectors are fixed-temperature only and will activate when the detector reaches the applicable temperature. Fixed-temperature detectors are non-restorable.

    Features & Benefits:
    • Low profile design
    • Up to 70 ft inter detector spacing
    • Open or closed contact versions available
    • Available in single or multiple circuit versions
    • Product includes a five-year warranty
    Certifications:
    • ULC S536, S537
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime