/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Direct Mount Wall Module

    Honeywell provides direct mount wall modules have been designed for use with Honeywell excel controllers, W7761 controllers, spider unitary controllers and comfort point LON controllers.

    Overview

    Honeywell provides direct mount wall modules have been designed for use with Honeywell excel controllers, W7761 controllers, spider unitary controllers and comfort point LON controllers.

    These wall mounts have space temperature sensors and are furnished with a 20K Ohm nonlinear NTC temperature sensor that follows a specific temperature resistance curve. They have a LONMARK bus communications port. If needed, the jack plug must be removed in the field, and terminals 3 and 4 wired according to the installation instructions.

    Features & Benefits:
    • Models with set point adjustment
    • Models with humidity output
    • Models with occupied/unoccupied override (bypass) with LED
    • Models with 3-position (auto/0/1) or 5-position (auto/0/1/2/3 speed) fan switch
    • Locking cover on all models
    Certifications:
    • CE
    • UL94 plastic enclosure
    • FCC Part 15, Class B
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 7 degree Celsius
    • Regulatory Approvals
      • CE; UL94 plastic enclosure; FCC Part 15; Class B

    Others

    • Minimum Operating Ambient Temperature
      • 7 degree Celsius
    • Regulatory Approvals
      • CE; UL94 plastic enclosure; FCC Part 15; Class B
    • Minimum Operating Ambient Temperature : 7 degree Celsius
    • Regulatory Approvals : CE; UL94 plastic enclosure; FCC Part 15; Class B
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime