/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Multi-Criteria Fire Sensor

    Multi-Criteria Fire Sensor

    Overview

    The Multi-Criteria Fire Sensor is a plug in fire detector combining optical smoke detection, heat detection and microprocessor control with Analogue Addressable communications. For smoke detection, Multi-Criteria Fire Sensor the incorporates an improved design of sensing chamber, linked to sophisticated processing circuitry incorporating smoothing filters to help eliminate transient environmental noise conditions, which can be the cause of unwanted alarms.

    Features & Benefits:
    • Compatible with existing System Sensor protocol
    • Microprocessor controlled with internal algorithms
    • Enhanced signal processing for improved stability
    Certifications:
    • CEA 4021
    • EN54-7:2000
    • EN54-5:2000
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 30 °C
    • Maximum Standby Current
      • 300 µA
    • Minimum Operating Voltage
      • 15 VDC
    • Maximum Alarm Current
      • 7 mA
    • Overall Height
      • 45 mm
    • Maximum Operating Voltage
      • 32 VDC
    • Conventional or Addressable
      • Addressable
    • Detection Sensor Type
      • Fire
    • Regulatory Approvals
      • CEA 4021; EN54-7:2000; EN54-5:2000
    • Maximum Operating Humidity
      • 93 %
    • Color 
      • Ivory
    • Minimum Operating Humidity
      • 10 %
    • Housing Material
      • Bayblend FR110

    Others

    • Minimum Operating Ambient Temperature
      • 30 °C
    • Maximum Standby Current
      • 300 µA
    • Minimum Operating Voltage
      • 15 VDC
    • Maximum Alarm Current
      • 7 mA
    • Overall Height
      • 45 mm
    • Maximum Operating Voltage
      • 32 VDC
    • Conventional or Addressable
      • Addressable
    • Detection Sensor Type
      • Fire
    • Regulatory Approvals
      • CEA 4021; EN54-7:2000; EN54-5:2000
    • Maximum Operating Humidity
      • 93 %
    • Color 
      • Ivory
    • Minimum Operating Humidity
      • 10 %
    • Housing Material
      • Bayblend FR110
    • Minimum Operating Ambient Temperature : 30 °C
    • Maximum Standby Current : 300 µA
    • Minimum Operating Voltage : 15 VDC
    • Maximum Alarm Current : 7 mA
    • Overall Height : 45 mm
    • Maximum Operating Voltage : 32 VDC
    • Conventional or Addressable : Addressable
    • Detection Sensor Type : Fire
    • Regulatory Approvals : CEA 4021; EN54-7:2000; EN54-5:2000
    • Maximum Operating Humidity : 93 %
    • Color  : Ivory
    • Minimum Operating Humidity : 10 %
    • Housing Material : Bayblend FR110
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime